Drain pump, PJV
061H2006
Drain pump, Product Type: PJV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | PJV Drain Pump 1018 I/10 |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Pumps |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Drain pump |
Product Type | PJV |
Quantity per packing format | 10 pc |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.615 Kilogram |
Net weight | 0.584 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.903 Liter |
EAN | 5702428275897 |