
Spare part, EVR 10, Service kit for code 032Lxxxx
032L0553
Product Type: Spare part, Used for product: EVR 10, Type designation: Service kit for code 032Lxxxx, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Function | NO |
| Material Description | EVR 10 NO V2 Service Kit MU15 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 15 pc |
| Type designation | Service kit for code 032Lxxxx |
| Used for product | EVR 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.23 Kilogram |
| Net weight | 0.163 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.328 Liter |
| EAN/UPC | 5702428984652 |