Spare part, Mounting kit, Valves with center thread
032K1104
Product Type: Spare part, Used for product comments: Valves with center thread, Type designation: Mounting kit, Mounting kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Material Description | MOUNTING KIT |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Mounting kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Mounting kit |
| Used for product comments | Valves with center thread |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.009 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.05 Liter |
| EAN/UPC | 5702422014607 |