
Bracket, Bracket
032F8046
Bracket, Type designation: Bracket, Used for product: EVR 2; EVR 3; EVR 8; EVR 10; EVR 6; EVR 4, Packing format: Industrial pack, Quantity per packing format: 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
032F8046
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| Material Description | Bracket for EVR Japan, i-pack 20pcs. |
| Packing format | Industrial pack |
| Product group | Solenoid valves accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Bracket |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| Type designation | Bracket |
| Used for product | EVR 10EVR 2EVR 3EVR 4EVR 6EVR 8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.023 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.039 Liter |
| EAN/UPC | 5702428096317 |