Spare part, ICFE 20, Service kit
032F8027
Product Type: Spare part, Used for product: ICFE 20, Type designation: Service kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Components for valve stations
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFE 20L Solenoid module, spare part |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| MaxOPD[bar] 12W AC | 21 bar |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 20W DC | 16 bar |
| Packing format | Multi pack |
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit |
| Used for product | ICFE 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.134 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.334 Liter |
| EAN/UPC | 5715162848548 |