
Spare part, EVR 6, Service kit
032F1118
Product Type: Spare part, Used for product: EVR 6, Type designation: Service kit, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part Kit for EVR 6 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit |
| Used for product | EVR 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.109 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.333 Liter |
| EAN/UPC | 5702428049931 |