
Flange set, Flange, 40 mm, Butt weld
027N1041
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 1 1/2 in |
| Connection size [mm] | 40 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange design | Tongue |
| Flange form | Square |
| Flange version | 5.0 |
| Material Description | Welding Flange set |
Characteristic | Value |
|---|---|
| Material Spec. | Steel |
| Packing format | Multi pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 10 pc |
| Used for product | 38EEVSA 35FA 25PHT 125PHTQ 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.46 Kilogram |
| Net weight | 1.459 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.12 Liter |
| EAN/UPC | 5702422112280 |