
Spare part, ICM 65, Service kit
027H6220
Product Type: Spare part, Used for product: ICM 65, Type designation: Service kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | ICM 65 Service kit Repl.027H6016 |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 50 pc |
| Type designation | Service kit |
| Used for product | ICM 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.057 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.078 Liter |
| EAN/UPC | 5702428229234 |