Flange set, Flange, 100 mm, G
027G3100
Connection standard: ISO 228-1, Material Spec.: C22.8, Used for product: WVS 100; EVSI 100; WVTS 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| Comments | PACKED IN RUSTPREVENTED PAPER |
| Connection size [in] | 4 |
| Connection size [mm] | 100 mm |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange design | Sealing recess |
| Flange form | Round |
| Flange version | 9.0 D |
| Further information | Packed in rustprevented paper |
Characteristic | Value |
|---|---|
| Material Description | Flanges DN100 G 4 in |
| Material Spec. | C22.8 |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| Used for product | EVSI 100WVS 100WVTS 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.954 Kilogram |
| Net weight | 9.953 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.601 Liter |
| EAN/UPC | 5702422020554 |