
Overhaul kit, Overhaul kit
027F3384
Type designation: Overhaul kit, Used for product: PM, size 32 V-cone; PM 3-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul kit, PM 40 V-cone |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Overhaul kit |
| Used for product | PM 3-40PM, size 32 V-cone |
| Used for product comments | V-shaped cone |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.171 Kilogram |
| Net weight | 1.072 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.549 Liter |
| EAN/UPC | 5702428470957 |