Spare part, PM 3-100; PM 1-100, Maintenance set B
027F3256
Product Type: Spare part, Used for product: PM 3-100; PM 1-100, Type designation: Maintenance set B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PM100 Inspection set B |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Maintenance set B |
| Used for product | PM 1-100PM 3-100 |
| Used for product comments | Both cone types |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.371 Kilogram |
| Net weight | 0.371 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.173 Liter |
| EAN/UPC | 5702428235297 |