
Flanges, PM 32-40 FLANGE - Bolt set, PHT 125- 300; PM 32 - 40
027F2221
PM 32-40 FLANGE - Bolt set, Used for product: PHT 125- 300; PM 32 - 40, Packing format: Multi pack, Quantity per packing format: 12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
027F2221
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size | M12 |
| Connection type | Thread |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PM 32-40 FLANGE - Bolt set |
| Material Spec. | Stainless steel |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Bolt set |
| Product Type | Accessory |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Thread length [in] | 1.772 in |
| Type designation | Bolt set |
| Used for product | PHT 125- 300PM 32 - 40 |
| Used for product comments | For flange connections |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.412 Kilogram |
| Net weight | 0.35 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.397 Liter |
| EAN/UPC | 5702422157120 |