Spare part, PMFL 80, Manual Setting
027F2131
Product Type: Spare part, Used for product: PMFL 80, Type designation: Manual Setting
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMFL 80 Manuel setting |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Manual opening |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Type designation | Manual Setting |
| Used for product | PMFL 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.212 Kilogram |
| Net weight | 0.211 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.201 Liter |
| EAN/UPC | 5702422104865 |