Spare part, PMFL 80-6; PMFL 80-5; PMFL 80-4, Valve Plate
027F0690
Product Type: Spare part, Used for product: PMFL 80-6; PMFL 80-5; PMFL 80-4, Type designation: Valve Plate
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | PMFL/H 80 Valve plate |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Valve plate |
Product Type | Spare part |
Quantity per packing format | 25 pc |
Type designation | Valve Plate |
UK RoHS compliance | Out of scope |
Used for product | PMFL 80-4PMFL 80-5PMFL 80-6 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.011 Kilogram |
Net weight | 0.009 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.063 Liter |
EAN | 5702422076377 |