
Spare part, PMFH 300; PMFL 300; MRV; MRV 32, Valve plate
027F0684
Product Type: Spare part, Used for product: PMFH 300; PMFL 300; MRV; MRV 32, Type designation: Valve plate
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Valve plate |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Valve plate |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| Type designation | Valve plate |
| Used for product | MRVMRV 32PMFH 300PMFL 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.029 Kilogram |
| Net weight | 0.028 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.083 Liter |
| EAN/UPC | 5702422076094 |