Spare part, MRV, size 65; PMFL 80-2; PMFL 80-3, Overhaul kit
027F0667
Product Type: Spare part, Used for product: MRV, size 65; PMFL 80-2; PMFL 80-3, Type designation: Overhaul kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | PMFL 80-1/80-2/80-3 Orifice |
Packing format | Multi pack |
Product Type | Spare part |
Characteristic | Value |
---|---|
Product group | Liquid level valve spare parts |
Product line | Industrial Refrigeration |
Product name | Orifice |
Quantity per packing format | 21 pc |
Type designation | Overhaul kit |
Used for product | MRV, size 65PMFL 80-2PMFL 80-3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.033 Kilogram |
Net weight | 0.032 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.065 Liter |
EAN/UPC | 5702422057512 |