
Spare part, PM 25, Piston ring
027F0650
Product Type: Spare part, Used for product: PM 25, Type designation: Piston ring
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
027F0650
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMFL 80-6,80-7 + PMFH 80-2 Piston ring |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Piston ring |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| Type designation | Piston ring |
| Used for product | PM 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.023 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Liter |
| EAN/UPC | 5702422028796 |