Spare part, PMLX, size 32, Overhaul kit
027F0563
Product Type: Spare part, Used for product: PMLX, size 32, Type designation: Overhaul kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMLX 32 Overhaul kit |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Overhaul kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bee58209-8604-4f65-8ef1-89e3be309d7c |
| SCIP dossier product name | PMLX 32-125 Overhaul kits |
| Type designation | Overhaul kit |
| Used for product | PMLX, size 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.09 Kilogram |
| Net weight | 0.932 Kilogram |
| Volume | 3.358 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428448406 |
| Proposition 65 | Cancer and Reproductive Harm |