Spare part, PML, size 40, Overhaul kit
027F0557
Product Type: Spare part, Used for product: PML, size 40, Type designation: Overhaul kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PML 40 Overhaul kit |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Overhaul kit |
| Used for product | PML, size 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.375 Kilogram |
| Net weight | 1.211 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.291 Liter |
| EAN/UPC | 5702428448239 |