Spare part, PMFH 200; PM 40, Piston
027F0397
Product Type: Spare part, Used for product: PMFH 200; PM 40, Type designation: Piston
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PM 40 PMFH 200 Piston |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Piston kit |
| Product Type | Spare part |
| Quantity per packing format | 9 pc |
| Type designation | Piston |
| Used for product | PM 40PMFH 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.332 Kilogram |
| Net weight | 0.331 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.319 Liter |
| EAN/UPC | 5702422062165 |