
Spare part, PM 25, Push rod
027F0261
Product Type: Spare part, Used for product: PM 25, Type designation: Push rod
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | MRV and PM Push rod assembly |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Push rod |
| Product Type | Spare part |
| Quantity per packing format | 9 pc |
| Type designation | Push rod |
| Used for product | PM 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.203 Kilogram |
| Net weight | 0.202 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.263 Liter |
| EAN/UPC | 5702422054399 |