
Spare part, KMP K, Gasket for cover
023U0054
Product Type: Spare part, Used for product: KMP K, Type designation: Gasket for cover, Filter drier, gasket
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Lubricants compatibility | Oilfree applications |
| Material Description | Filter drier gasket 121.8×113.6×.8 M/20 |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | DCR spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, gasket |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Type designation | Gasket for cover |
| Used for product | KMP K |
| Used for product comments | 121.8 × 113.6 × 0.8 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.005 Kilogram |
| Net weight | 0.003 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.721 Liter |
| EAN/UPC | 5702424614638 |