Solenoid coil, TEV, Industrial pack
061N4137
Type designation: TEV-SMOAJ2299A1, Packing format: Industrial pack, Quantity per packing format: 100
061N4137
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50 Hz |
| Material Description | TEV Cable SMOAJ2299A1 I/100 |
| Packing format | Industrial pack |
| Parts Program name | EV/PV solenoid valves |
Characteristic | Value |
|---|---|
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | TEV |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Type designation | TEV-SMOAJ2299A1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.097 Kilogram |
| Net weight | 0.097 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.135 Liter |
| EAN/UPC | 5702428532150 |