Solenoid valve, SEV
061N1003
Solenoid valve, Product Type: SEV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Solenoid valves, fluorinated refrigerants and hydrocarbons
061N1003
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.830 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kv value [m³/h] | 0.710 m³/h |
| Material Description | SEV Solenoid Valve 603DXFQ86 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | SEV |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.445 Kilogram |
| Net weight | 0.423 Kilogram |
| Volume | 1.125 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428270083 |
| Proposition 65 | Cancer and Reproductive Harm |