Danfoss logo
Solenoid valve, NEV_061N2043, 061N2015, 061N2016

Solenoid valve, NEV, Solder, 1/4 in, 6.35 mm, 0.16 m³/h, NC

061N2032

Body material: Brass, Medium temperature range [°C]: -30 - 120, Max. Working Pressure [bar]: 33, Packing format: Industrial pack, Quantity per packing format: 200
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NEV

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]50 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]122 °F
Ambient temperature range [°F] [min]-22 °F
ApprovalCE
Body materialBrass
Burst pressure [bar]132.0 bar
Burst pressure [psig]1914 psig
CE markYes
China RoHS complianceOut of scope
CoilNo
Coil mount, recom. torque [Nm] [max]1.96 nm
Coil mount, recom. torque [Nm] [max]1.96 Nm
Coil mount, recom. torque [Nm] [min]1.47 nm
Coil mount, recom. torque [Nm] [min]1.47 Nm
Connection typeSolder
Contains batteriesNo
Cv value [gal/min]0.190 gal/min
Design config. Style90° angle
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Inlet size [in]1/4 in
Inlet size [mm]6.35 mm
Kv value [m³/h]0.160 m³/h
Material DescriptionNEV Solenoid Valve 272DXF I/200
Max. Working Pressure [bar]33.0 bar
Characteristic
Value
Max. Working Pressure [psig]479 psig
MaxOPD [bar]6.9 bar
MaxOPD [psig]100 psig
Medium temperature range [°C] [max]120 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]248 °F
Medium temperature range [°F] [min]-22 °F
MinODP [bar]0.000 bar
MinODP [psi]0.000 psi
Outlet connection typeSolder
Outlet size [in]1/4 in
Outlet size [mm]6.35 mm
Packing formatIndustrial pack
Port size [mm]2.7 mm
Product accessoriesNo
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeNEV
Quantity per packing format200 pc
RefrigerantsR134aR22R404AR407C
SCIP dossier no.69373b8b-09ff-4773-885b-0c2750a14e77
ServiceableNo
Type designationNEV-272DXF
Valve operationNC

General specifications

Characteristic
Value
Gross weight0.051 Kilogram
Net weight0.048 Kilogram
Characteristic
Value
Volume0.185 Liter
EAN/UPC5702428435307