Solenoid valve, EVUL 2, Solder, ODF, 1/4 in, Function: NC
032F8242
Body material: Stainless steel, Kv value [m³/h]: 0.2, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 9.0 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | LLC CDC TYSKUR |
Body material | Stainless steel |
Coil | Yes |
Coil connection | US 0.25 in Spade |
Coil fastening | Clip-on |
Coil type | AY024C |
Cv value [gal/min] | 0.230 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Electrical connection | US Spade |
Electrical connection size | 0.25 in |
Electrical connector | 2 x spades |
Enclosure rating IP | IP00 |
Frequency [Hz] | 50/60 Hz |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 0.200 m³/h |
Lubricants compatibility | ABMOPAGPAOPOEPVE |
Manual operation option | No |
Material Description | EVUL 2 Valve ODF-ODF 1/4 AY024C I-pack40 |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 90.0 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temp. range note | Defrost max. 130ºC/265ºF |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Industrial pack |
Power consumption 50Hz [VA] | 16 VA |
Power consumption 60Hz [VA] | 16 VA |
Power consumption [W] 50Hz | 8.0 W |
Power consumption [W] 60Hz | 8.0 W |
Product Type | EVUL 2 |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 40 pc |
Refrigerants | R1233zd(E)R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type designation | Solenoid valve, Solder |
UL approval file name | MH29671 |
UL approved refrigerants | R1233zd(E)R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 182.525 Gram |
Net weight | 158 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255091820 |
Proposition 65 | Cancer and Reproductive Harm |