
Solenoid valve, EVUL 4, Solder, ODF, 1/2 in, 0.5 m³/h, Function: NC
032F8206
Body material: Stainless steel, Medium temperature range [°C]: -40 - 105, Max. Working Pressure [bar]: 90, Manual operation option: No, Packing format: Industrial pack, Quantity per packing format: 40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVUL
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 9.0 mm |
| Ambient temperature | -40 - Coil dependent |
| Approval | EACLLC CDC TYSKUR |
| Body material | Stainless steel |
| China RoHS compliance | Yes with exemptions |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.600 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/2 in |
| Kv value [m³/h] | 0.500 m³/h |
| Manual operation option | No |
| Material Description | EVUL 4 Solenoid valve |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
| Medium temp. range note | Defrost max. 130ºC/265ºF |
| Medium temperature range [°C] [max] | 105 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.020 bar |
| MOPD[bar/psi] | Coil Dependent |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Industrial pack |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVUL 4 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR22/R407CR23R290R32R404A/R507AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR513BR515AR515BR516AR600R600aR744 |
| SCIP dossier no. | 850a5e3e-abe8-4821-a4ed-92e9c0410196 |
| SCIP dossier product name | EVUL |
| Serviceable | No |
| Type designation | Solenoid valve, Solder |
| UL approved refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR22R23R290R32R404AR407AR407CR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR513BR515AR515BR516AR600R600aR744 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.07 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428406475 |
| Proposition 65 | Cancer and Reproductive Harm |