Solenoid valve, EVR 4, Solder, ODF, 1/2 in, Function: NC
032L1233
Body material: Brass, Kv value [m³/h]: 0.7, Packing format: Multi pack
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - Coil dependent |
Approval | EACUL |
Body material | Brass |
Coil | No |
Cv value [gal/min] | 0.800 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Fluid Group | 12 |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 0.700 m³/h |
Lubricants compatibility | ABMOPAGPAOPOEPVE |
MOPD[bar/psi] | Coil Dependent |
Manual operation option | No |
Material Description | EVR 4 Valve ODF-ODM 3/8 in Multi 12 |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[bar] 20W DC | 28 bar |
MaxOPD[bar] coil BJ/BX | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 20W DC | 406 psi |
Characteristic | Value |
---|---|
MaxOPD[psi] coil BJ/BX | 550 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.030 bar |
MinODP [psi] | 0.440 psi |
Orifice size [mm] | 6.00 mm |
Outlet connection type | Solder, ODM |
Outlet size [in] | 3/8 in |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Parts Program name | EVR |
Product Type | EVR 4 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 12 pc |
Refrigerants | R1234yfR1234ze(E)R125R134aR152aR22R290R32R404AR407AR407CR407FR407HR410AR413AR417AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR512AR513AR513BR515AR515BR516AR600R600a |
Serviceable | Solenoid valve spare parts |
Type designation | Solenoid valve, Solder |
UL approved refrigerants | R1234ze(E)R125R134aR152aR22R290R32R404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR447BR448AR449AR449BR450AR452AR452BR454BR463AR507AR513AR513BR515AR515BR600R600a |
Valve operation | Servo-diaphragm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 240 Gram |
Net weight | 173 Gram |
Characteristic | Value |
---|---|
Volume | 0.851 Liter |
EAN/UPC | 5715255064428 |