Danfoss logo
Solenoid valve, EVO 102_032L8076, 032L8283

Solenoid valve, EVO 102

032L8076

Function: NC, Inlet connection type: Flare, Outlet connection type: Flare, Manual operation option: No

Product specifications

Characteristic
Value
Actuator system [mm]13.5 mm
Ambient temperature-40 - 80 °C
Ambient temperature range [°F] [max]175 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalEAC
China RoHS complianceOut of scope
CoilYes
Coil connectionCap
Coil typeBE230AS
Contains batteriesNo
Cv value [gal/min]1.150 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
Enclosure rating IPIP20
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Frequency [Hz]50 Hz
FunctionNC
Inlet connection typeFlare
Inlet size [in]3/8 in
Inlet size [mm]10.00 mm
Kv value [m³/h]1.000 m³/h
Lubricants compatibilityABMOPAGPAOPOEPVE
Manual operation optionNo
Material DescriptionEVO 102 Valve Flare 3/8in Multi 12
Max. Working Pressure [bar]45.2 bar
Max. Working Pressure [psig]655 psig
MaxOPD[bar] 10W AC38 bar
MaxOPD[bar] coil BJ/BX38 bar
MaxOPD[psi] 10W AC550 psi
MaxOPD[psi] coil BJ/BX550 psi
Medium temperature range [°C] [max]105 °C
Characteristic
Value
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]221 °F
Medium temperature range [°F] [min]-40 °F
MinODP [bar]0.030 bar
MinODP [psi]0.440 psi
MOPD[bar/psi]Coil Dependent
Orifice size [mm]6.00 mm
Outlet connection typeFlare
Outlet size [in]3/8 in
Outlet size [mm]10.00 mm
Packing formatMulti pack
Parts Program nameEVO
Power consumption11-12 W
Power consumption [W] 50Hz12.0 W
Product accessoriesNo
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEVO 102
Quantity per packing format12 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR152aR22R22/R407CR23R290R32R404AR404A/R507AR407AR407CR407FR410AR448AR449AR450AR452AR507AR600a
SCIP dossier no.52f475eb-6026-442a-932e-863e4660eac8
SCIP dossier product nameEVR 2-8/EVO 100-102
ServiceableNo
Supply voltage [V] AC [max]230 V
Supply voltage [V] AC [min]220 V
Supply voltage 50Hz Max [V]230 V
Supply voltage 50Hz Min [V]220 V
Type designationSolenoid valve
Valve operationServo-diaphragm

General specifications

Characteristic
Value
Gross weight0.529 Kilogram
Net weight0.506 Kilogram
Volume0.878 Liter
Characteristic
Value
EAN/UPC5702428950435
Proposition 65Cancer and Reproductive Harm