
Solenoid valve, CSV 20
032B2050
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 9.0 mm |
Ambient temperature | -20 - 55 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval | EACLLC CDC TYSK |
Brand | Snow dragon |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 5.800 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group | 12 |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 1/8 in |
Kv value [m³/h] | 5.000 m³/h |
Lubricants compatibility | ABMOPAGPAOPOEPVE |
MOPD[bar/psi] | Coil Dependent |
Manual operation option | No |
Material Description | CSV 20 Solenoid Valve ODF 1 1/8 M/8 |
Max. Working Pressure [bar] | 35.0 bar |
Max. Working Pressure [psig] | 508 psig |
Characteristic | Value |
---|---|
MaxOPD[bar] 7W AC | 26 bar |
MaxOPD[psi] 7W AC | 376 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.050 bar |
MinODP [psi] | 1.000 psi |
Orifice size [mm] | 20.00 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 1/8 in |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | CSV 20 |
Product accessories | No |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R1234ze(E)R134aR22/R407CR290R404A/R507AR452AR513AR600R600a |
SCIP dossier no. | 5a9d6ad4-1058-4d37-a855-276417a7cbbb |
Serviceable | No |
Type designation | Solenoid valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.683 Kilogram |
Net weight | 0.62 Kilogram |
Volume | 1.496 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428478106 |
Proposition 65 | Cancer and Reproductive Harm |