
Solenoid valve, CSV 22
032B2012
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 9.0 mm |
| Ambient temperature | -20 - 55 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | LLC CDC TYSK |
| Brand | Snow dragon |
| China RoHS compliance | Yes with exemptions |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 8.120 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1 3/8 in |
| Inlet size [mm] | 35.00 mm |
| Kv value [m³/h] | 7.000 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | CSV 22 Solenoid Valve ODF 35mm M/5 |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
| MaxOPD[bar] 7W AC | 26 bar |
| MaxOPD[psi] 7W AC | 376 psi |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.050 bar |
| MinODP [psi] | 1.000 psi |
| MOPD[bar/psi] | Coil Dependent |
| Orifice size [mm] | 24.00 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1 3/8 in |
| Outlet size [mm] | 35.00 mm |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | CSV 22 |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R134aR22/R407CR404A/R507AR452AR513A |
| SCIP dossier no. | d83041e6-e7c3-44f3-935b-34c6a6072e78 |
| SCIP dossier product name | CSV2-22 |
| Serviceable | No |
| Type designation | Solenoid valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.9 Kilogram |
| Net weight | 0.899 Kilogram |
| Volume | 2.876 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428478137 |
| Proposition 65 | Cancer and Reproductive Harm |