
Solenoid valve, EVRAT 15
032F6516
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Manual operation option: Yes, Cv value [gal/min]: 3.12, Kv value [m³/h]: 2.7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVRA / EVRAT
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - 80 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US LISTEDEACLLC CDC TYSK |
| Body material | Cast iron |
| China RoHS compliance | Out of scope |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 3.120 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Out of scope |
| Flow direction indicator | Embossed 1-way arrow |
| Function | NC |
| Inlet connection type | Flange |
| Kv value [m³/h] | 2.700 m³/h |
| Manual operation option | Yes |
| Material Description | EVRA 15 Flange valve spare part |
| Max. Working Pressure [bar] | 42.0 bar |
| Max. Working Pressure [psig] | 610 psig |
| MaxOPD[bar] 10W AC | 14 bar |
| MaxOPD[bar] 12W AC | 21 bar |
| MaxOPD[bar] 20W DC | 16 bar |
| MaxOPD[psi] 14W AC | 350 psi |
Characteristic | Value |
|---|---|
| Medium temp. range note | Defrost max 130°C/265°F |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.000 bar |
| MinODP [psi] | 0.000 psi |
| Orifice size [mm] | 15.00 mm |
| Outlet connection type | Flange |
| Packing format | Single pack |
| Parts Program name | EVRA / EVRAT |
| Product accessories | FlangesSolenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRAT 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717 |
| SCIP dossier no. | d38f86ba-12bb-4e70-8d9f-ec3fd58b7365 |
| Serviceable | Solenoid valve spare parts |
| Type designation | Solenoid valve |
| UL mark | Yes |
| Valve operation | Servo-diaphragm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.777 Kilogram |
| Net weight | 0.777 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5715162300770 |