Solenoid valve, EVRAT 15
027X0297
Function: Solenoid valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVRA / EVRAT
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Function | Solenoid valve |
In scope of WEEE and contain batteries | No |
Material Description | EVRAT 15 SOLENOID, 3/4" BW Flanges |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Solenoid valve |
Product Type | EVRAT 15 |
Quantity per packing format | 1 pc |
Type designation | Solenoid |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.6 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428974271 |