Danfoss logo
EVRA/EVRAT solenoid valve - sizes 10, 15 and 20

Solenoid valve, EVRAT 20

027X0148

Function: Solenoid valve, Connection size [in]: 1 1/4 in, Connection type: Socket weld

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection size [in]1 1/4 in
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
FunctionSolenoid valve
Material DescriptionEVRAT 20 SOLENOID,1-1/4""SW FLGS
Packing formatSingle pack
Characteristic
Value
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameSolenoid valve
Product TypeEVRAT 20
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product nameEVRA EVRAT
Type designationSolenoid

General specifications

Characteristic
Value
Gross weight4.68 Kilogram
Net weight0.007 Kilogram
Volume22.493 Liter
Characteristic
Value
EAN/UPC5702428490955
Proposition 65Cancer and Reproductive Harm