
Solenoid valve, EVRAT 15
027X0129
Function: Solenoid valve, Connection size [in]: 1/2 in, Connection type: Butt weld
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVRA / EVRAT
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size [in] | 1/2 in |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | Solenoid valve |
| Material Description | EVRAT 15 Valve KIT 24VDC |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRAT 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d38f86ba-12bb-4e70-8d9f-ec3fd58b7365 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.42 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428490764 |