
Compressor overflow valve, POV 1050, Butt weld, 25 bar
148F0046
Inlet connection type: Butt weld DIN, Connection type: Butt weld, Inlet connection size [mm]: 65, Outlet connection size [mm]: 65, Inlet connection size [in]: 2 1/2 in, Outlet connection size [in]: 2 1/2 in
148F0046
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSK |
| Comments | LR 3.2 |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Flow area [in2] | 1.930 in² |
| Flow area [mm2] | 1244.0 mm² |
| Flow diameter [in] | 1.560 in |
| Flow diameter [mm] | 40.0 mm |
| Fluid Group | 1 |
| Inlet connection size [in] | 2 1/2 in |
| Inlet connection size [mm] | 65.00 mm |
| Inlet connection type | Butt weld DIN |
| Material Description | POV 1050 BUTT WELD, DIN DN 65 ANG LR3.2 |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Outlet connection size [in] | 2 1/2 in |
| Outlet connection size [mm] | 65.0 mm |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| PED category | II |
| Pressure certificate | TÜV certificate included |
| Pressure setting [bar] | 25 bar |
| Pressure setting [psig] | 363 psig |
| Product description | Pressure-operated pilot valve |
| Product group | Safety relief valves |
| Product line | Industrial Refrigeration |
| Product name | Compressor overflow valve |
| Product Type | POV 1050 |
| Quantity per packing format | 1 pc |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Temp. range with POV [°C] [max] | 150 °C |
| Temp. range with POV [°C] [min] | -50 °C |
| Temp. range with POV [°F] [max] | 302 °F |
| Temp. range with POV [°F] [min] | -58 °F |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.772 Kilogram |
| Net weight | 6.65 Kilogram |
| Volume | 5.899 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255273110 |
| Proposition 65 | Cancer and Reproductive Harm |