Danfoss logo
DSV 1 / DSV 2 / DSV 10-product-category

DSV 1 / DSV 2 / DSV 10

DSV 10, DSV 1 and DSV 2 are change-over valves, which are designed to meet all industrial refrigeration application requirements.
DSV valves are designed specifically for use with double safety valve systems.

The valves are designed to give favorable flow characteristics and are easy to dismantle for servicing. The valve cone is designed to ensure perfect closing, even with minimum torque the valve will close effectively. All valves are equipped with vented cap and nipple/flange connections, which permit easy inspection or replacement of safety valves.

Features and benefits

  • Applicable to HCFC, non-flammable HFC, R717 (Ammonia) and R744 (CO2)
  • Each valve type is clearly marked with type, size and performance range
  • The valves and caps are prepared for sealing, to prevent operation by unauthorized persons, using a seal wire
  • Can accept flow in both directions
  • Housing and bonnet are made from low temperature steel according to requirements of the Pressure Equipment Directive and other international classification authorities
  • Max. operating pressure:
  • Temperature range:
  • DSV 10 when fitted with 2 x SFA 10/SFA 10H or DSV 1 when fitted with 2 x SFA 15/BSV 8 or DSV 2 when fitted with a combination of either 2 x SFA 15, or 2 x SFV 20, or 2 x SFV 25, meet the requirements according to EN13136 "Safety Valves Calculations" regarding max. 3% pressure drop in upstream line