Danfoss logo
SVL 15-65 straight housing

Multifunction valve body, SVL 15, SVL Flexline, Direction: Straightway, 15 mm, Max. Working Pressure [bar]: 52

148B6682

Used for product: SVL 15
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SVL, SVL, SVL, SVL, SVL

Product specifications

Characteristic
Value
ApprovalCE
Body materialSteel
BrandSVL Flexline
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Connection materialSteel
Connection standardASME B 36.10M SCHEDULE 80
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow directionBi-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid GroupI
Inlet connection size [in]1/2 in
Inlet connection size [mm]15.00 mm
Inlet connection typeButt weld
Material DescriptionSVL 15 ANSI Valve housing STR PS52
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
Characteristic
Value
Outlet connection size [in]1/2 in
Outlet connection size [mm]15.0 mm
Outlet connection typeButt weld
Packing formatSingle pack
Parts Program nameCHV-XFIAREG-SA / REG-SBSCA-XSVA-S / SVA-L
PED categoryArt. 3, par. 3
Product accessoriesSVL Flexline accessories
Product descriptionValve house
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameMultifunction valve body
Product TypeSVL 15
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170
ServiceableSVL Flexline spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-76 °F
Used for productSVL 15

General specifications

Characteristic
Value
Gross weight1.195 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume2.37 Liter
EAN/UPC5702428508346