
Hot gas bypass regulator, TGHE
067N8318
Inlet size [in]: 5/8 in, Inlet connection type: Solder, ODF, Outlet size [in]: 5/8 in, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 12, Orifice capacities [kW]: 3.2, Pressure equalization: Externally equalized
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSK |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| Capillary tube length [in] | 59.0 in |
| Capillary tube length [mm] | 1500 mm |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Element temperature max. [°C] | 110 °C |
| Element temperature max. [°F] | 230 °F |
| Equalization connection type | Solder, ODF |
| Equalization size [in] | 1/4 in |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/8 in |
| Material Description | TGHE 10 Capacity Regulator M/12 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Orifice capacities [kW] | 3.20 kW |
| Orifice capacities [TR] | 0.90 TR |
| Orifice size | 16 |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/8 in |
| Packing format | Multi pack |
| Parts included | Bulb strap |
| PED category | Art. 4, par. 3 |
| Pressure equalization | Externally equalized |
| Product accessories | TXV accessories |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hot gas bypass regulator |
| Product Type | TGHE |
| Quantity per packing format | 12 pc |
| Rated cap. cond. Range N [IMP] | Delta tsuct=7 °Ftcond=104 °Ftevap=28 °F |
| Rated cap. cond. Range N [SI] | Delta tsuct=4Ktcond=40 °Ctevap=-2.0 °C |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R471A |
| SCIP dossier no. | 3c484d77-61a0-4822-8540-e10a4d795088 |
| SCIP dossier product name | TGE -Thermostatic expansion valve |
| Serviceable | No |
| Static Superheat (SS) [°C] | 2.00 °C |
| Static Superheat (SS) [°F] | 3.60 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | 12 °C |
| Temperature range [°C] [min] | -1 °C |
| Temperature range [°F] [max] | 54 °F |
| Temperature range [°F] [min] | 30 °F |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.48 Kilogram |
| Net weight | 0.396 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.739 Liter |
| EAN/UPC | 5715162866283 |