Danfoss logo
KVC-product-category

KVC

KVC hot gas bypass regulator are used to adapt compressor capacity to actual evaporator load by supplying a replacement capacity in form of hot / cool gas. It is installed in a bypass line between the high- and low-pressure sides of the refrigeration system and is designed for direct gas injection into the suction line.

Products shown: 0