
Flange set, Flange, 150 mm, Butt weld
027N3044
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: PML 125; PMLX 125; PM 125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 6 in |
| Connection size [mm] | 150 mm |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Round |
Characteristic | Value |
|---|---|
| Flange version | 14.0 C |
| Material Description | Welding flange set |
| Material Spec. | Steel |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | PM 125PML 125PMLX 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 23 Kilogram |
| Volume | 49.136 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428196727 |
| Proposition 65 | Cancer and Reproductive Harm |