
Flange set, Flange, 40 mm
027N1253
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVS 32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Connection size [in] | 1 1/2 in |
| Connection size [mm] | 40 mm |
| Connection standard | EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange form | Square |
| Material Description | Flange set NRVS 32 |
Characteristic | Value |
|---|---|
| Material Spec. | Steel |
| Packing format | Multi pack |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 12 pc |
| Used for product | NRVS 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.72 Kilogram |
| Net weight | 1.719 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.12 Liter |
| EAN/UPC | 5702428000338 |