
Flange set, Flange, 50 mm, Butt weld
027N1050
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHTQ 200 - 300; PHT 200 - 300; EVSA 50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 in |
| Connection size [mm] | 50 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Square |
Characteristic | Value |
|---|---|
| Flange version | 7.0 |
| Material Description | Welding Flange set |
| Material Spec. | Steel |
| Packing format | Multi pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | No |
| Used for product | EVSA 50PHT 200 - 300PHTQ 200 - 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.675 Kilogram |
| Net weight | 2.675 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.547 Liter |
| EAN/UPC | 5702422007470 |