
Flange set, Flange, 28 mm, Soldering
027L1028
Connection standard: EN 1254, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| Connection size [mm] | 28 mm |
| Connection standard | EN 1254 |
| Connection type | Soldering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange design | Tongue |
| Flange form | Oval |
| Flange version | 2.2 |
| Material Description | Flange set 28 mm Soldering |
| Material Spec. | Brass |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
| Used for product | PHT 85PHTQ 85 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.949 Kilogram |
| Net weight | 0.884 Kilogram |
| Volume | 0.93 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422004257 |
| Proposition 65 | Cancer and Reproductive Harm |