
Flange set, Flange, 125 mm, Butt weld
027F2124
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PM 100; PML 100; PMLX 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 5 in |
| Connection size [mm] | 125 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Round |
Characteristic | Value |
|---|---|
| Flange version | 14.0 B |
| Material Description | PM/PML Flange set 100 5 in Butt weld |
| Material Spec. | Steel |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | PM 100PML 100PMLX 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.5 Kilogram |
| Net weight | 16.466 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.49 Liter |
| EAN/UPC | 5702422104278 |