
Flange set, Flange, 25 mm, Soldering
006-1153
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: FA 15
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 in |
| Connection size [mm] | 25 mm |
| Connection standard | ASME B 16.22 |
| Connection type | Soldering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | GrooveTongue |
| Flange form | Oval |
| Flange version | 1.1 |
Characteristic | Value |
|---|---|
| Material Description | Flange set 1 in Soldering (FA 15) |
| Material Spec. | Brass |
| Packing format | Multi pack |
| Parts included | 2 flanges2 Gaskets2 staybolts4 nuts |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Staybolt dimension | M12 x 127 mm |
| Used for product | FA 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.78 Kilogram |
| Net weight | 0.668 Kilogram |
| Volume | 0.85 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422077398 |
| Proposition 65 | Cancer and Reproductive Harm |