Danfoss logo
ExOperatedValve_AV210_042N4406, 042N4656

Angle-seat ext operated valve, AV210D, G, 1 1/2, PTFE, Function: NC

042N4409

Body material: Bronze

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]60 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]140 °F
Ambient temperature range [°F] [min]-22 °F
Body materialBronze
China RoHS complianceOut of scope
ClosingAgainst flow
Connection Internal/ExternalInternal
Connection size [in]1 1/2
Connection typeG
Contains batteriesNo
Control head diameter [mm]90 mm
Control pressure range [bar] [max]8.00 bar
Control pressure range [bar] [min]4.00 bar
Control pressure range [psig] [max]116.0 psig
Control pressure range [psig] [min]58.0 psig
Cv value [gal/min]53.100 gal/min
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar] [max]11.000 bar
Differential pressure [bar] [min]0.000 bar
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceOut of scope
FunctionNC
In scope of WEEEYes
Characteristic
Value
Kv value [m³/h]46.000 m³/h
Material DescriptionValve AV210D 40G G 112T NC000
Max. test pressure [bar]24.0 bar
Max. test pressure [psig]348.0 psig
Max. Working Pressure [bar]16.0 bar
Max. Working Pressure [psig]232 psig
Medium temperature range [°C] [max]180 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]356 °F
Medium temperature range [°F] [min]-22 °F
OperationPiston (angle)
Orifice size [mm]40.00 mm
Packing formatMulti pack
Product accessoriesExt. operat. valve accessories
Product groupExternally operated valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameAngle-seat ext operated valve
Product TypeAV210D
Quantity per packing format4 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.b22a797e-5624-47e4-bc96-fc29cf9f576a
SCIP dossier product nameAV210 bronze
Seal MaterialPTFE
ServiceableExt. operat. valve spare parts

General specifications

Characteristic
Value
Gross weight4.668 Kilogram
Net weight4.353 Kilogram
Volume8.176 Liter
Characteristic
Value
EAN/UPC5702423194308
Proposition 65Cancer and Reproductive Harm