Thermostatic Injection Valves, Ammonia Refrigerants
Products shown: 1
TEAT
Refrigerant injection into the suction lineTEAT valves are used to inject refrigerant into the suction line of the refrigeration system to reduce the high discharge temperatures that can occur when the system operates with highly superheated suction vapor.This applies when, for example:• A compressor runs either with low suction pressure or with high condensing temperature• A compressor runs with both low suction pressure and high condensing temperature. This applies especially to systems with R 22• A compressor receives highly superheated suction vapor• A compressor runs with capacity regulation by hot gas bypassTwo-stage refrigeration plantTEAT valves are also used in two-stage refrigeration plant to control liquid injection into the intercooler. The bulb is installed on the discharge line from the high-pressure compressor. The theoretically obtainable discharge temperature for given operatingconditions can be found in the h, log p diagram for the refrigerant concerned.