
Thermostatic expansion valve, TUC
068U7244
Refrigerants: R290, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Orifice capacities [TR]: 0.14, Pressure equalization: Internally equalized
Product specifications
Characteristic | Value |
---|---|
Approval | EACUL |
Body material | Stainless steel |
Capillary tube length [in] | 31.0 in |
Capillary tube length [mm] | 800 mm |
Connection material | Bi-metal: Steel/copper |
DG Indicator Profile | Other Dangerous Goods |
Direction | Straightway |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Material Description | TUC/s Therm. exp. valve I/45 |
Max. Working Pressure [bar] | 34.0 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [TR] | 0.14 TR |
Orifice capacities [kW] | 0.49 kW |
Orifice size | X |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Characteristic | Value |
---|---|
PED category | Art. 4, par. 3 |
Packing format | Industrial pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product Type | TUC |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Thermostatic expansion valve |
Quantity per packing format | 45 pc |
Rated cap. cond. Range N [IMP] | OS=7.2 ºFtcond=100 ºFtevap=40 ºFtliq=98 ºF |
Rated cap. cond. Range N [SI] | OS=4Ktcond=38 ºCtevap=4.4 ºCtliq=37 ºC |
Refrigerants | R290 |
Serviceable | No |
Static Superheat (SS) [°C] | 8.00 °C |
Static Superheat (SS) [°F] | 14.40 °F |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.124 Kilogram |
Net weight | 0.141 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255054818 |