Danfoss logo
Thermostatic expansion valves, Type TR 6

Thermostatic expansion valve, TR 6, R452B

067L5981

Temperature range [°C]: -10 - 15, Orifice size: 2, Orifice capacities [kW]: 10.50, Orifice capacities [TR]: 3.00

Product specifications

Characteristic
Value
AdjustableYes
Approvalc UL us
Balanced port [Yes/No]Yes
Body materialBrass
Capillary tube length [in]31.5 in
Capillary tube length [mm]800 mm
Check valveYes
China RoHS complianceOut of scope
Connection materialCopper
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]115 °C
Element temperature max. [°F]239 °F
Equal. Capillar tube lgt. [in]24.3 in
Equalization connection typeCap. tube, flare
Equalization size [in]1/4 in
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow direction indicatorEmbossed 1-way arrow
In scope of WEEE and contain batteriesNo
Inlet connection typeSolder, ODF
Inlet fitting variant067U0087
Inlet size [in]3/8 in
Material DescriptionTR6 Valve L Orf2 Adj M/12 R452B PPAP
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
MOP Point [psig]LAH
Orifice capacities [kW]10.50 kW
Characteristic
Value
Orifice capacities [TR]3.00 TR
Orifice size2
Outlet connection typeSolder, ODF
Outlet fitting variant067U0087
Outlet size [in]3/8 in
Packing formatMulti pack
Parts included1 Aeroquip female 5/8 in conne1 Chatleff female 3/4 in conne1 Flare 3/8 in connectorBulb strapInstallation instructionInsulation tape
Port designBalance port
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTR 6
Quantity per packing format12 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR452B
SCIP dossier no.6fed54a1-6cec-4dc8-94c1-451bfa8f7152
SCIP dossier product nameTR6 adjustable
Static Superheat (SS) [°C]2.99 °C
Static Superheat (SS) [°F]5.39 °F
Temperature range [°C] [max]15 °C
Temperature range [°C] [min]-10 °C
Temperature range [°F] [max]60 °F
Temperature range [°F] [min]15 °F
UK RoHS complianceOut of scope
UL approval file nameSA7200
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight0.387 Kilogram
Net weight0.357 Kilogram
Characteristic
Value
EAN5702424685317
Proposition 65Cancer and Reproductive Harm